TIDUF31B May   2023  – September 2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 MSPM0G1507
      2. 2.3.2 UCC28881
      3. 2.3.3 UCC27712
      4. 2.3.4 TLV9064
      5. 2.3.5 TPS54202
  9. 3System Design Theory
    1. 3.1  High-Voltage Buck Auxiliary Power Supply
    2. 3.2  DC Bus Voltage Sensing
    3. 3.3  Motor Drive Stage
    4. 3.4  Bypass Capacitors
    5. 3.5  Phase Current Sensing With Two or Three Shunt Resistors
    6. 3.6  Phase Current Sensing With a Single Shunt Resistor
    7. 3.7  Hall-Effect Sensor or QEI Interface for Sensored Motor Control
    8. 3.8  DAC for Software Debug
    9. 3.9  Overcurrent Protection
    10. 3.10 Overtemperature Protection
    11. 3.11 Isolated UART port
    12. 3.12 Inverter Peak Power Capability
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
      1. 4.1.1 Hardware Board Overview
      2. 4.1.2 Test Equipment for Board Validation
    2. 4.2 Software Requirements
      1. 4.2.1 Getting Started MSPM0 Firmware
        1. 4.2.1.1 Download and Install Software Required for Board Test
        2. 4.2.1.2 Import the Project Into CCS
        3. 4.2.1.3 Compile the Project
        4. 4.2.1.4 Download Image and Spin Motor
    3. 4.3 Test Results
      1. 4.3.1 Test Setup
      2. 4.3.2 Auxiliary Power Supply Test
      3. 4.3.3 Current Open Loop Test
      4. 4.3.4 Overcurrent Protection Test
      5. 4.3.5 Motor Start-Up Sequence
      6. 4.3.6 Load Test
    4. 4.4 Migrate Firmware to a New Hardware Board
      1. 4.4.1 Configure the PWM, CMPSS, and ADC Modules
      2. 4.4.2 Motor and Control Parameters Tuning
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
    2. 5.2 Tools
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
  12. 6About the Author
  13. 7Revision History

UCC27712

The UCC27712 is a 620V, high-side and low-side gate driver with 1.8A source, 2.8A sink current, targeted to drive power MOSFETs or IGBTs. The recommended VDD operating voltage is 10V to 20V for IGBTs and 10V to 17V for power MOSFETs. The UCC27712 includes protection features where the outputs are held low when the inputs are left open or when the minimum input pulse width specification is not met. Interlock and dead-time functions prevent both outputs from being turned on simultaneously.