TIDUF31B May 2023 – September 2024
PARAMETERS | TEST CONDITION | MIN | NOM | MAX | UNIT |
---|---|---|---|---|---|
Input Voltage | 165 | 230 | 265 | VAC | |
Input Frequency | 47 | 50 | 63 | HZ | |
PWM Switching Frequency (ƒSW) | 8 | kHz | |||
Rated Power Output (POUT) | 1 | kW | |||
Output Current (IRMS) | 3 | A | |||
Inverter Efficiency | 97 | % | |||
Motor Electrical Frequency | 30 | 100 | 200 | Hz | |
Fault Protections | Overcurrent, overvoltage, overtemperature, undervoltage | ||||
Drive Control Method | Sensored motor control with Hall-effect or QEI; Sensorless motor control with 1, 2, or 3 shunt resistors | ||||
Operating Ambient | Open Frame | –10 | 25 | 55 | °C |
Built-in Auxiliary Power Supply | VINAC = MIN to MAX | 15V ±10%, 200mA | |||
Board Size | 140mm × 140mm × 40mm |
TI intends this reference design to be operated in a lab environment only and does not consider the reference design to be a finished product for general consumer use.
TI Intends this reference design to be used only by qualified engineers and technicians familiar with risks associated with handling high-voltage electrical and mechanical components, systems, and subsystems.
High voltage! There are accessible high voltages present on the board. The board operates at voltages and currents that can cause shock, fire, or injury if not properly handled or applied. Use the equipment with necessary caution and appropriate safeguards to avoid injuring yourself or damaging property.
Hot surface! Contact can cause burns. Do not touch! Some components can reach high temperatures > 55°C when the board is powered on. The user must not touch the board at any point during operation or immediately after operating, as high temperatures can be present.
Do not leave the design powered when unattended.