TIDUF33 june 2023
Figure 2-2 is a block diagram of the reference design. The TMS320F280039 MCU generates a high-resolution 16-bit PWM for a synchronous buck power stage, and performs current and voltage control functions. The INA188 instrumentation amplifier senses the current and the OPA2182 operational amplifier senses the voltage. Current and voltage signals are converted to digital data by the external ADS131M08 ADC. C2000 on-chip window comparators are used to implement overcurrent current protection.