TIDUF33 june 2023
FSR (A) | 100 | ||||||||
TIDA_010087 ISET (A) |
0.1 |
0.5 |
1 |
5 |
10 |
20 |
25 |
30 |
39 |
ELOAD CV Mode | E-LOAD Reading | ||||||||
VSET (V) | Iactual (A) | Iactual (A) | Iactual (A) | Iactual (A) | Iactual (A) | Iactual (A) | Iactual (A) | Iactual (A) | Iactual (A) |
1 | 0.118 | 0.516 | 1.015 | 5.011 | 10.006 | 19.996 | 25.004 | 30.006 | 39.009 |
2 | 0.117 | 0.514 | 1.015 | 5.012 | 10.009 | 20.004 | 25.003 | 30.005 | 39.006 |
3 | 0.115 | 0.513 | 1.012 | 5.01 | 10.007 | 20.003 | 25.002 | 30.003 | 39.004 |
4.2 | 0.112 | 0.51 | 1.01 | 5.008 | 10.005 | 20.001 | 25 | 30.001 | 39.001 |
Error (mA) | 0.018 | 0.016 | 0.015 | 0.012 | 0.009 | 0.004 | 0.004 | 0.006 | 0.009 |
Error (% FSR) | 0.018 | 0.016 | 0.015 | 0.012 | 0.009 | 0.004 | 0.004 | 0.006 | 0.009 |