TIDUF34 july 2023
After releasing out of reset, the processor has an internal ROM code that starts executing. This code reads in a couple of pin states to know about some initial configuration and where to boot from further. There are four small switches on the board to select where to boot from. Table 3-1 shows the two relevant configurations.
Boot Device | SW1 | SW2 | SW3 | SW4 |
---|---|---|---|---|
SD | 1100 | 0000 | 0010 | 0000 |
eMMC | 1100 | 0100 | 0010 | 0000 |