TIDUF34 july   2023

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1  DP83TD510E
      2. 2.3.2  AM2434
      3. 2.3.3  TPS2660
      4. 2.3.4  TPS79801-Q1
      5. 2.3.5  MSP430FR2476
      6. 2.3.6  TLV7031
      7. 2.3.7  ATL431
      8. 2.3.8  LM74700-Q1
      9. 2.3.9  TPS62825A
      10. 2.3.10 TPS61023
      11. 2.3.11 TLVM13630
      12. 2.3.12 LSF0108
  9. 3System Design Theory
    1. 3.1 Power Supply
    2. 3.2 PoDL PD and Coupling Network
    3. 3.3 Sitara Technology Module
    4. 3.4 Boot Mode
    5. 3.5 PHI and BoosterPack Headers
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
      1. 4.1.1 Boot Switch Configuration
      2. 4.1.2 Reference Design Start-Up
    2. 4.2 Software Requirements
      1. 4.2.1 PD Firmware
      2. 4.2.2 MCU Firmware
    3. 4.3 Test Setup
    4. 4.4 Test Results
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
    2. 5.2 Tools and Software
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
  12. 6About the Author

TPS79801-Q1

The TPS79801-Q1 is the first device in a line of 50-V high-voltage micropower low-dropout (LDO) linear regulators. This device is capable of supplying 50-mA output current with a dropout voltage of only 300 mV. Designed for low quiescent current high-voltage (50 V) applications, 40 μA operating and 1 μA in shutdown makes the TPS79801-Q1 a desirable choice for battery-powered or high-voltage systems. Quiescent current is also well-controlled in dropout.

Other features of the TPS79801-Q1 include the ability to operate with low equivalent series resistance (ESR) ceramic output capacitors. This device is stable with only 1 μF on the output; most older devices require from 10-μF to 100-μF tantalum capacitors for stability. Small ceramic capacitors can be used without the necessary addition of ESR, as is common with other regulators. Internal protection circuitry includes reverse input-battery protection, reverse output current protection, current limiting, and thermal limiting to protect the device in various fault conditions.

This device is available in a fixed output voltage of 5 V (TPS79850) and with an adjustable output voltage with a 1.275-V reference voltage (TPS79801). The TPS798xx-Q1 regulator is available in a 8-pin MSOP- PowerPAD(DGN) package with an exposed pad for enhanced thermal management capability.