This reference design showcases an Ethernet gateway that functions as a bridge between four 10BASE-T1L single-pair Ethernet (SPE) ports with power over data lines (PoDL) and a 1000BASE-T Ethernet port. The four SPE ports function as power source equipment (PSE), providing 24V to field devices. The gateway is controlled by the AM6442 microprocessor and utilizes the Linux® operating system, allowing for flexible and scalable open-source software.
As an example, the reference design interfaces with edge processing board (TIDA-010261) over SPE with PoDL.
TIDA-010262 | Design Folder |
TIDA-010261 | Design Folder |
AM6442, DP83TD510E, DP83867IR | Product Folder |
TQ-3P-SOM-TQMA64XXL | Product Folder |