TIDUF35 june 2023 AM6442
This design features four-port 10BASE-T1L single-pair Ethernet (SPE) with power over data line (PoDL), a 1000BASE-T Ethernet port, a USB 3.1 port and a BoosterPack plug-in module connector to interface to CC3301 Wi-Fi 6 and Bluetooth® low energy BoosterPack plug-in module. The design is controlled by the AM6442 microprocessor, which is on a system-on-module.
The design uses the Linux operating system to enable users to customize and extend the design with open source software.