TIDUF35 june 2023 AM6442
The MSPM0G1107 microcontroller (MCU) is part of the highly-integrated, ultra-low-power 32-bit MSP MCU family based on the enhanced Arm Cortex-M0+ 32-bit core platform operating at up to 80-MHz frequency. These cost-optimized MCUs offer high-performance analog peripheral integration, support extended temperature ranges from –40°C to 105°C, and operate with supply voltages ranging from 1.62 V to 3.6 V. The MSPM0G110x devices provide up to 128KB embedded flash program memory with built-in error correction code (ECC) and up to 32KB SRAM with ECC and hardware parity option.
In this reference design the MSPM0G1107 is used to handle the Serial Communication Classification Protocol (SCCP), which is part of the Power over Data Line (PoDL) communication for the power-sourcing equipment (PSE) role.