TIDUF35 june 2023 AM6442
Figure 4-1 shows various connectors, switches, and jumpers used to interface with the reference design.
CONNECTOR | DESCRIPTION |
---|---|
J8 | External 24-V supply |
J6 | JTAG interface MSPM0 |
S3 | RESET button MSPM0 |
J17 | UART0 TXD, RXD interface of AM6442 |
J7 | UART TXD, RXD interface of MSPM0 |
J14 | Power supply selector for ISO7021 - set jumper to 1-2 for selecting power from FTDI device. Refer to schematic. |
J12 | Micro USB interface to UART0 serial console terminal of AM6442 |
SW1, SW2, SW3, SW4 | AM6442 boot mode switches |
J18, J19 | Interface to CC3301 Wi-Fi and Bluetooth® BoosterPack Plug-in Module (BP-CC3301) |
J20 | USB 3 Type A connector |
J15 | μSD card slot |
J5 | Gigabit RJ45 connector |
J16 | JTAG interface AM6442 |
S4 | RESET button AM6442 |
J1, J21 | Single pair Ethernet connector port 1 |
J2, J22 | Single pair Ethernet connector port 2 |
J3, J23 | Single pair Ethernet connector port 3 |
J4, J24 | Single pair Ethernet connector port 4 |
J25, J26 | PoDL debug interface for single pair Ethernet port 3 |