TIDUF41A October 2023 – June 2024
Table 3-3 shows the physical layer tests according to the IO-Link test specification and the results of this reference design.
ID | NAME | CONFIGURATION | SPECIFICATION (CLAUSE) | RESULT |
---|---|---|---|---|
SDCI_TC_0011 | TCD_PHYL_INTF_ISD | Measurement of the static power supply current at the L+ of the device | see 5.3.2.3, Table 6 | ISDIOLmax (VSD = 18V): 12.3mA ISDIOLmax (VSD = 30V): 13.6mA |
SDCI_TC_0012 | TCD_PHYL_INTF_ISIRD | The current and communication of the device is monitored upon power-on: The device charge requirements and behavior at power-on are verified at minimum and maximum power supply conditions. | see 5.3.2.3, Table 6 and 5.4.1, Table 10 | QISD (VSD = 18V): < 3.5mA STARTUP count (VSD = 30V): 1 QISD (VSD = 18V): < 3.5mA STARTUP count (VSD = 30V): 1 |
SDCI_TC_0013 | TCD_PHYL_INTF_VRESHIGH | Driver capability of the device
high-side driver. Measurement of the voltage drop between supply L+ and C/Q(1) output under a load condition of 50mA. |
see 5.3.2.4, Table 7 | VCQ (VSD = 18V): 0.13V VCQ (VSD = 30V): 0.13V |
SDCI_TC_0014 | TCD_PHYL_INTF_VRESLOW | Driver capability of the device
low-side driver. Measurement of the voltage drop between negative supply L– and C/Q output at sink current of 50mA. |
see 5.3.2.4, Table 7 | VCQ (VSD = 18V): 0.13V VCQ (VSD = 30V): 0.13V |
SDCI_TC_0015 | TCD_PHYL_INTF_IQQD | Measurement of the quiescent current into C/Q in receive mode | see 5.3.2.4, Table 7 | ICQ (VSD = 18V, VID = 13V): < 1μA ICQ (VSD = 18V, VID = VSD): < 1μA ICQ (VSD = 30V, VID = 13V): < 1μA ICQ (VSD = 30V, VID = VSD): < 1μA |
SDCI_TC_0016 | TCD_PHYL_INTF_VTHHD | Measurement of the threshold voltage for high level at the C/Q | see 5.3.2.2, Table 5 | VID at Transition 0 → 1 (VSD = 18V): 11.1V VID at Transition 0 → 1 (VSD = 30V): 11.1V |
SDCI_TC_0017 | TCD_PHYL_INTF_VTHLD | Measurement of the threshold voltage for low level at the C/Q | see 5.3.2.2, Table 5 | VID at Transition 1 → 0 (VSD = 18V): 10.4V VID at Transition 1 → 0 (VSD = 30V): 10.4V |
SDCI_TC_0018 | TCD_PHYL_INTF_VHYSD | Calculation of the hysteresis voltage at C/Q based on VTHHD and VTHLD | see 5.3.2.2, Table 5 | VHYSD (VSD = 18V): 0.7V VHYSD (VSD = 30V): 0.7V |
SDCI_TC_0300 | TCD_PHYL_INTF_VOLTRANGECQ | The device behavior is tested after exposure to signal voltages exceeding the supply voltage | see 5.3.2.2, Table 5, VIL and VIH | Communication established |
SDCI_TC_0027 | TCD_PHYL_INTF_TRENHIGH | The device releases the high-side output driver after successful reception of a wake-up request. Measure wake-up receive enable delay of the device with high signal at C/Q. The delay time is measured with a resistive voltage divider applied between L+ to C/Q and C/Q to L. | see 5.3.3.3, Table 10 | tREN at C/Q = high: 93µs |
SDCI_TC_0028 | TCD_PHYL_INTF_TRENLOW | The device shall release the low-side output driver after successful reception of a wake-up request. Measure wake-up receive enable delay of the device with C/Q low. The delay time is measured with a resistive voltage divider applied between L+ to C/Q and C/Q to L. | see 5.3.3.3, Table 10 | tREN at C/Q = low: 94µs |
SDCI_TC_0304 | TCD_PHYL_INTF_UARTTRANSDELAY | The delay time between two consecutive UART frames of a device reply message is measured. | see A.3.4, equation (A.4) | t2min: 0 TBIT t2max: 0 TBIT |
SDCI_TC_0305 | TCD_PHYL_INTF_RESPONSETIME | The delay time between Master messages to device reply message (end of last UART frame to begin of first UART frame) is measured. | see A.3.5, equation (A.5) | tAmin: 4.25 TBIT tAmax: 4.25 TBIT |