TIDUF41A
October 2023 – June 2024
1
Description
Resources
Features
Applications
6
1
System Description
1.1
Key System Specifications
2
System Overview
2.1
Block Diagram
2.2
Design Considerations
2.3
Highlighted Products
2.3.1
TIOL112
2.3.2
MSPM0L1306
3
Hardware, Testing Requirements, and Test Results
3.1
Hardware Requirements
3.2
Test Setup
3.3
Test Results
3.3.1
TCD_PHYL_INTF_TRENHIGH and TCD_PHYL_INTF_TRENLOW
3.3.2
TCD_PHYL_INTF_UARTTRANSDELAY
3.3.3
TCD_PHYL_INTF_RESPONSETIME
3.3.4
TCD_PHYL_INTF_ISIRD
4
Design and Documentation Support
4.1
Design Files
4.1.1
Schematics
4.1.2
BOM
4.2
Tools and Software
4.3
Documentation Support
4.4
Support Resources
4.5
Trademarks
5
About the Author
6
Revision History
Features
Crystal-less operation with internal 32MHz oscillator, supporting COM3 and 400µs cycle time
Low-power
Arm®
Cortex®
M0+ microcontroller, running IO-Link device stack developed by
TEConcept
Two-chip design with PHY internal 20mA LDO
Device transceiver with integrated EMC protection according to IEC 61000-4-2 (ESD), IEC 61000-4-4 (EFT), and IEC 61000-4-5 (Surge)
Limited output driver rise time and fall time to minimize overshoots and EMI