TIDUF42 January 2024
Figure 2-4 illustrates the clock source distribution and Table 2-2 shows the SDFM signals.
AM243x LP (PIN NUMBER) | BP CONNECTORS | BLDC BP | SIGNAL NAME |
---|---|---|---|
PRG0_PRU0_GPI1(J4) | J4.32 | SDFM Current High A1 | SDFM Current High A1 |
PRG0_PRU0_GPI3(H1) | J2.19 | SDFM Current High B1 | SDFM Current High B1 |
PRG0_PRU0_GPI5(F2) | J2.13 | SDFM Current High C1 | SDFM Current High C1 |
PRG0_PRU0_GPI7(E2) | J5.44 | SDFM Current High A2 | SDFM Current High A2 |
PRG0_PRU0_GPI8(H5) | J2.15 | SDFM Current High B2 | SDFM Current High B2 |
PRG0_PRU0_GPO11(L1) | J2.12 | SDFM Current High C2 | SDFM Current High C2 |
SDFM Clock:
SDFM Interrupts:
SDFM Input Data Buffers: