TIDUF42 January 2024
Table 2-1 shows the EnDAT 2.2 signal parameters.
AM243x LP (PIN NUMBER) | BP CONNECTORS | BLDC BP | SIGNAL NAME | |
---|---|---|---|---|
GPIO1_78(C16) | J8.73 | VSENSOR1_SW_EN | Encoder1 enable | |
PRG0_PRU1_GPO0(L5) | J2.11 | ENCODER_CLK1 | Encoder1 clock | |
PRG0_PRU1_GPO2 (M2) | J7.68 | ENCODER_DATA_TX_EN1 | Encoder1 TX enable | |
PRG0_PRU1_GPO1(J2) | J7.67 | ENCODER_DATA_TX1 | Encoder1 TX | |
PRG0_PRU1_GPO13(T4) | J8.71 | ENCODER_DATA_RX1 | Encoder1 RX | |
GPIO1_77(B17) | J8.74 | VSENSOR2_SW_EN | Encoder2 enable | |
PRG0_PRU1_GPO6(F5) | J7.69 | ENCODER_CLK2 | Encoder2 clock | |
PRG0_PRU1_GPO8(F4) | J6.57 | ENCODER_DATA_TX_EN2 | Encoder2 TX enable | |
PRG0_PRU1_GPO12(P2) | J8.72 | ENCODER_DATA_TX2 | Encoder2 TX | |
PRG0_PRU1_GPO11(P1) | J7.70 | ENCODER_DATA_RX2 | Encoder2 RX |
EnDat 2.2 Interrupts:
EnDat 2.2 Input Data Buffer:
ICSSG Pin MUX: