TIDUF43 August 2024
J3 and J4 both set the reference voltages of the INA296B-Q1. Therefore, the jumpers can be set according to Table 3-2 for different current-sense configurations. Figure 3-3 shows the INA296B-Q1 schematic.
J3 SETTING (VREF1) | J4 SETTING (VREF2) | CONFIGURATION |
---|---|---|
GND | GND | Unidirectional current sensing (0A to 66A) |
GND | 3V3 | Bidirectional current sensing (–33A to 33A) |
3V3 | GND | Bidirectional current sensing (–33A to 33A) |
3V3 | 3V3 | Unidirectional reverse current sensing (–66A to 0A) |
where