TIDUF43 August 2024
SYMBOL | PARAMETER | SPECIFICATION | DETAILS |
---|---|---|---|
VBAT | Input voltage range | 4V–40V | 12V DC input. Input and output capacitors must be replaced to make use of the full operating voltage range. |
Iout,max | Maximum load current | 57A | Connectors have a rating of 57A |
tcharge | Capacitive precharge time | 10ms | — |
ISC | Short-circuit threshold | About 100A | — |
tSC | Short-circuit response time | < 6μs | — |
ILWU | Load wakeup threshold | About 200mA | — |
ISense Range | Current sense range | 0A to 66A | Unidirectional current sense configuration. LM74704-Q1 components must be removed to allow for reverse current. |