TIDUF43 August 2024
Section 4.4.8.1 and Section 4.4.8.2 illustrate the EMI performance of the TIDA-020065. These tests show that the TIDA-020065 components pass CISPR-25 requirements without a fully-optimized layout. Tests were conducted for CISPR-25 conducted emissions in the 0.15MHz to 108MHz frequency range, and radiated emissions in the 0.15MHz to 5.925GHz frequency range.
For conducted and radiated emissions testing, emissions were captured under the following test cases:
where