TIDUF43 August 2024
The TIDA-020065 thermal performance was captured for both 25A and 30A continuous current. For both these tests, the system was allowed to reach thermal equilibrium before capturing a screenshot with a thermal camera. The ambient temperature of the room was 25°C, so for Figure 4-17 a temperature rise of 55.5°C was observed for the FETs.