TIDUF43 August 2024
Table 3-5 shows the descriptions of components tied to a software function.
COMPONENT | FUNCTION | DESCRIPTION |
---|---|---|
S1 | MCU RESET | Press S1 to pull nRST low, which resets the MSPM0L1306-Q1 |
S2 | Toggle Fuse Channel | When pressed, D9 flashes a number of times to indicate which fuse channel is being used. Example: If D9 flashes 2 times, the system is using Fuse Channel 2. |
S3 | Toggle Power Mode | Transition the system between low power mode and active mode |
TP13 | SCP_Test Diagnosis | Pull TP13 to GND to toggle the TPS1213-Q1 SCP_Test input pin. SCP_Test is low by default and is used for diagnosing short-circuit protection. |
TP14 | Enable or Disable Latch Off in Cooldown Mode | Pull TP14 to GND to enable or disable latch off in cooldown. TP14 is disabled by default. If enabled, D9 blinks 2 times to indicate latch off is enabled in cooldown. Press S2 or S3 to clear the latch and restore the output when an overcurrent fault occurs. If disabled, D9 blinks 1 time to indicate latch off is disabled in cooldown. At cooldown, the MSPM0L1306-Q1 automatically restores the output in 4s. |
Indicator LEDs are also included in this board as shown in Table 3-6.
LED | NAME | DESCRIPTION |
---|---|---|
D6 | Output On | Indicates the output is on and not shutdown due to any faults. Place a jumper on J9 to enable D6. |
D7 | LPM On | Indicates the system is in low-power mode. Place a jumper on J10 to enable D7. (When taking current measurements in low-power mode, depopulate jumpers on J9 and J10) |
D8 | Fault Detected | Indicates that an overcurrent has been detected or that the TPS1213-Q1 nFLT pin has gone low. |
D9 | Fuse Channel Indicator | Indicates which fuse channel is being used. Example: If D9 flashes 2 times, the system is using Fuse Channel 2. |
D5 | nFLT Low | Indicates the TPS1213-Q1 nFLT pin has gone low. |