TIDUF43 August   2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Terminology
    2. 1.2 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 TPS1213-Q1 45V, Low IQ, Automotive High-Side Switch Controller With Low-Power Mode and Adjustable Load Wakeup Trigger
      2. 2.3.2 INA296x-Q1 AEC-Q100, –5V to 110V, Bidirectional, 1.1MHz, 8V/μs, Ultra-Precise Current-Sense Amplifier
  9. 3System Design Theory
    1. 3.1 Low-Power Mode Considerations
    2. 3.2 Precharge Circuit Considerations
    3. 3.3 Short-Circuit Protection
    4. 3.4 LM74704-Q1 Enable
    5. 3.5 Headers
      1. 3.5.1 Headers for Configuring INA296B-Q1
      2. 3.5.2 Headers for Configuring TPS1213-Q1
    6. 3.6 Software Considerations
      1. 3.6.1 Fuse Channel Definition
      2. 3.6.2 Software Functions
    7. 3.7 Optional Output TVS Diode
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
    2. 4.2 Software
    3. 4.3 Test Setup
    4. 4.4 Test Results
      1. 4.4.1 State Transition
      2. 4.4.2 System IQ in Low-Power Mode
      3. 4.4.3 Precharge Test
      4. 4.4.4 Overcurrent Protection
      5. 4.4.5 PWM Overcurrent
      6. 4.4.6 Short-Circuit Protection
      7. 4.4.7 Thermal Testing
      8. 4.4.8 CISPR-25 Emissions Testing
        1. 4.4.8.1 Conducted Emissions Testing
        2. 4.4.8.2 Radiated Emissions Testing
        3. 4.4.8.3 Summary of Results
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
      3. 5.1.3 PCB Layout Recommendations
        1. 5.1.3.1 Layout Prints
      4. 5.1.4 Altium Project
      5. 5.1.5 Gerber Files
      6. 5.1.6 Assembly Drawings
    2. 5.2 Documentation Support
    3. 5.3 Support Resources
    4. 5.4 Trademarks
  12. 6About the Author

Precharge Test

This test analyzes the response of the TIDA-020065 to a 1000μF capacitive load.

TIDA-020065 Capacitive Charging Test Block DiagramFigure 4-7 Capacitive Charging Test Block Diagram

Figure 4-8 shows the system immediately enters precharge mode upon power up. In hardware, the slew rate control is set to slowly drive the low power path so the load capacitor can be charged in 10ms, which explains why the peak current pulse lasts for about 10ms. After 15ms, the MSPM0L1306-Q1 transitions the system over to active mode by driving the main FET gate (G1). The current probe used in this test is locked to 5A/V, so the actual measured peak current was about 1.3A.

TIDA-020065 Precharging 1000μF LoadFigure 4-8 Precharging 1000μF Load