TIDUF43 August   2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Terminology
    2. 1.2 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 TPS1213-Q1 45V, Low IQ, Automotive High-Side Switch Controller With Low-Power Mode and Adjustable Load Wakeup Trigger
      2. 2.3.2 INA296x-Q1 AEC-Q100, –5V to 110V, Bidirectional, 1.1MHz, 8V/μs, Ultra-Precise Current-Sense Amplifier
  9. 3System Design Theory
    1. 3.1 Low-Power Mode Considerations
    2. 3.2 Precharge Circuit Considerations
    3. 3.3 Short-Circuit Protection
    4. 3.4 LM74704-Q1 Enable
    5. 3.5 Headers
      1. 3.5.1 Headers for Configuring INA296B-Q1
      2. 3.5.2 Headers for Configuring TPS1213-Q1
    6. 3.6 Software Considerations
      1. 3.6.1 Fuse Channel Definition
      2. 3.6.2 Software Functions
    7. 3.7 Optional Output TVS Diode
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
    2. 4.2 Software
    3. 4.3 Test Setup
    4. 4.4 Test Results
      1. 4.4.1 State Transition
      2. 4.4.2 System IQ in Low-Power Mode
      3. 4.4.3 Precharge Test
      4. 4.4.4 Overcurrent Protection
      5. 4.4.5 PWM Overcurrent
      6. 4.4.6 Short-Circuit Protection
      7. 4.4.7 Thermal Testing
      8. 4.4.8 CISPR-25 Emissions Testing
        1. 4.4.8.1 Conducted Emissions Testing
        2. 4.4.8.2 Radiated Emissions Testing
        3. 4.4.8.3 Summary of Results
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
      3. 5.1.3 PCB Layout Recommendations
        1. 5.1.3.1 Layout Prints
      4. 5.1.4 Altium Project
      5. 5.1.5 Gerber Files
      6. 5.1.6 Assembly Drawings
    2. 5.2 Documentation Support
    3. 5.3 Support Resources
    4. 5.4 Trademarks
  12. 6About the Author

INA296x-Q1 AEC-Q100, –5V to 110V, Bidirectional, 1.1MHz, 8V/μs, Ultra-Precise Current-Sense Amplifier

The INA296x-Q1 is an ultra-precise, bidirectional current-sense amplifier than can measure voltage drops across shunt resistors over a wide common-mode range from –5V to 110V, independent of the supply voltage. The high-precision current measurement is achieved through a combination of low offset voltage (±10µV, maximum), small gain error (±0.01%, maximum), and a high DC CMRR (typically 166dB). The INA296x-Q1 is not only designed for high-voltage, bidirectional DC current measurements, but also for high-speed applications (such as transient detection and fast overcurrent protection) with a high-signal bandwidth of 1.1MHz and fast settling time.

The INA296x-Q1 operates from a single 2.7V to 20V supply, drawing 2.5mA of supply current. The INA296x-Q1 is available in five gain options: 10V/V, 20V/V, 50V/V, 100V/V, and 200V/V. Multiple gain options allow for optimization between available shunt resistor values and wide output dynamic range requirements.

The INA296x-Q1 is specified over an operating temperature range of −40°C to +125°C.