TIDUF43 August 2024
The TPS1213-Q1 features configurable short-circuit protection. R8 (RISCP) sets the SC protection threshold, whose value can be calculated using Equation 5.
where
For pre-release TPS1213-Q1 silicon, use Equation 6 instead of Equation 5.
To set 100A as the SC protection threshold, R8 is calculated to be 48kΩ using Equation 6. The closest standard value of 47kΩ was selected.
By leaving C8 (CTMR) depopulated, a fast SC response time less than 6μs is selected. Nonetheless, refer to Equation 7 to modify the short-circuit response time.
where
R10 (RTMR) serves to keep the TMR pin clamped low for latch-off behavior during SC events. nFLT asserts low at the same time, requiring the user to attempt to clear the latch using S2 or S3. To change from latch-off to auto-retry behavior, refer to Equation 8 for automatically recovering from SC events: