TIDUF44 January 2024
Follow this procedure for board bring-up and testing, also refer to Figure 4-1:
The test set up for the discharge and charge tests were done in the TI lab.
Figure 4-2 shows the charge process setup example. DC source 1 configurations: 22 V–3 A. DC source 2 configurations: 18 V–0.5 A. Electronic load configurations: 18-V CV mode (For 5s test).
Figure 4-3 shows the discharge process setup example. DC source 1 configurations: 18 V–10 A. Electronic load configurations: CC mode.