TIDUF44 January   2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Highlighted Products
      1. 2.2.1 BQ76907
      2. 2.2.2 BQ76905
      3. 2.2.3 BQ77207
      4. 2.2.4 MSPM0L1106
      5. 2.2.5 TCAN1042
      6. 2.2.6 TPSM365R6V5
      7. 2.2.7 TLV704
      8. 2.2.8 TMP61
  9. 3System Design Theory
    1. 3.1 Primary Protection Design
    2. 3.2 Secondary Protection
    3. 3.3 Other Circuit Design
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
    2. 4.2 Software Requirements
    3. 4.3 Test Setup
    4. 4.4 Test Results
      1. 4.4.1 Cell Voltage Accuracy
      2. 4.4.2 Pack Current Accuracy
      3. 4.4.3 Protection
      4. 4.4.4 Cell Balancing
      5. 4.4.5 Working Modes Transition
      6. 4.4.6 Thermal Performance
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
    2. 5.2 Tools and Software
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
  12. 6About the Author

TCAN1042

This CAN transceiver family meets the ISO11898-2 (2016) High-Speed Controller Area Network (CAN) physical layer standard. All devices are designed for use in CAN FD networks up to 2Mbps (megabits per second). Devices with part numbers that include the "G" suffix are designed for data rates up to 5Mbps, and versions with the "V" suffix have a secondary power supply input for I/O level shifting the input pin thresholds and RXD output level. This family has a low-power standby mode with remote wake request feature. Additionally, all devices include many protection features to enhance device and network robustness.