TIDUF44 January 2024
The design also adds a secondary protection design, which is independent. This design uses COUT for overvoltage and overtemperature protection. The secondary protection BQ77207 cannot share RC with the primary protection because the device is calibrated using an RIN value = 1 kΩ. Using a value other than this recommended value changes the accuracy of the cell voltage measurements and VOV trigger level.