TIDUF45 May 2024
The REF70 is a family of high precision series voltage references that offers the industry’s lowest noise (0.23ppmp-p), very low temperature drift coefficient (2ppm/°C), and high accuracy (± 0.025%). The REF70 offers a high PSRR, low drop-out voltage and excellent load and line regulation to help meet strict transient requirements. This combination of precision and features is designed for applications such as test and measurement that demand a precise reference to be paired with precision, high-resolution data converters such as ADS8900B, ADS127Lx1 and DAC11001A, to achieve excellent signal chain performance.