TIDUF45 May 2024
This reference design explains the theory, design,
and testing of a high-performance signal chain for DC measurements. The main target
application is digital multimeters (DMMs), however the design can also be applicable
to other applications, such as data acquisition (DAQ) and condition monitoring. This
design achieves high DC accuracy using a high performance 24-bit analog-to-digital
converter, ADS127L21, and a low-noise programmable gain amplifier, PGA855, with a
typical nonlinearity of
± 2.4ppm and low drift over
temperature. These devices are highly integrated, simplifying the overall signal
chain design.