TIDUF46 October   2023

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Multiplexer Network and Switch Strategy
      2. 2.2.2 Cell Balancing
      3. 2.2.3 Stacked AFE Communication
      4. 2.2.4 Isolated UART Interface to MCU
    3. 2.3 Highlighted Products
      1. 2.3.1 BQ79616
      2. 2.3.2 TMUX1308
      3. 2.3.3 TMUX1574
      4. 2.3.4 TMUX1102
      5. 2.3.5 TPS22810
      6. 2.3.6 ISO7742
      7. 2.3.7 TSD05C
      8. 2.3.8 ESD441
      9. 2.3.9 ESD2CAN24-Q1
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Test Setup
    3. 3.3 Test Results
      1. 3.3.1 Cell Voltage Accuracy
      2. 3.3.2 Temperature Sensing Accuracy
      3. 3.3.3 Cell Voltage and Temperature Sensing Timings
      4. 3.3.4 Cell Balancing and Thermal Performance
      5. 3.3.5 Current Consumption
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author

Cell Voltage Accuracy

This design does not perform any calibrations to further improve the cell voltage accuracy since the BQ79616 already achieves ±1.5-mV accuracy at 25°C. The typical voltage range of a LiFePO4 cell is 2.5 V (0% SOC) about 3.65 V (100% SOC), so the design uses a battery simulator to provide cell voltages from 2.5 V to 3.7V to verify the VCELL accuracy of the BMU.

The maximum error of all cell channels for the bottom BMU is 1.3 mV at a room temperature of 27°C.

Figure 3-14 shows the cell voltage accuracy.

GUID-20230925-SS0I-51JB-SX1P-W6NNKSWJZ5HM-low.svgFigure 3-2 Cell Voltage Accuracy