TIDUF46 October 2023
The ESD441 is a unidirectional ESD protection diode for protecting data lines and other I/O ports. The ESD441 is rated to dissipate ESD strikes up to ±30 kV per the IEC 61000-4-2 international standard (greater than Level 4).
This device features a 1-pF (typical) IO capacitance enabling high-speed interfaces protection for protocols such as USB 2.0. The extremely low dynamic resistance (0.1 Ω) and clamping voltage (7.6 V at 16 TLP) is specified for system-level protection against transient events.
The 30-kV ESD rating and 6.2-A surge provides robust transient protection in a tiny package for protecting 5.5-V power rails in portable electronics and other space-constrained applications such as wearables.
The ESD441 is offered in the industry standard 0201 (DPL) package.