TIDUF46 October   2023

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Multiplexer Network and Switch Strategy
      2. 2.2.2 Cell Balancing
      3. 2.2.3 Stacked AFE Communication
      4. 2.2.4 Isolated UART Interface to MCU
    3. 2.3 Highlighted Products
      1. 2.3.1 BQ79616
      2. 2.3.2 TMUX1308
      3. 2.3.3 TMUX1574
      4. 2.3.4 TMUX1102
      5. 2.3.5 TPS22810
      6. 2.3.6 ISO7742
      7. 2.3.7 TSD05C
      8. 2.3.8 ESD441
      9. 2.3.9 ESD2CAN24-Q1
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Test Setup
    3. 3.3 Test Results
      1. 3.3.1 Cell Voltage Accuracy
      2. 3.3.2 Temperature Sensing Accuracy
      3. 3.3.3 Cell Voltage and Temperature Sensing Timings
      4. 3.3.4 Cell Balancing and Thermal Performance
      5. 3.3.5 Current Consumption
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author

TMUX1574

The TMUX1574 is a CMOS switch. The TMUX1574 offers 2:1 SPDT switch configuration with 4-channels. A wide operating supply of 1.5 V to 5.5 V allows for use in a broad array of applications from servers and communication equipment to industrial applications. The device supports bidirectional analog and digital signals on the source (SxA, SxB) and drain (Dx) pins and can pass signals above supply up to VDD × 2, with a maximum input and output voltage of 5.5 V.

Powered-off protection up to 3.6 V on the signal path of the TMUX1574 provides isolation when the supply voltage is removed (VDD = 0 V). Without this protection feature, switches can back-power the supply rail through an internal electrostatic discharge (ESD) diode and cause potential damage to the system.

Fail-safe logic circuitry allows voltages on the logic control pins to be applied before the supply pin, protecting the device from potential damage. All control inputs have 1.8-V logic compatible thresholds, providing both TTL and CMOS logic compatibility when operating in the valid supply voltage range. Integrated pulldown resistor on the logic pins removes external components to reduce the system size and cost.