TIDUF46 October 2023
The TSD05C is a bidirectional transient voltage suppressor (TVS) protection diode designed for clamping harmful transients such as ESD and surge. The TSD05C is rated to dissipate ESD strikes up to ±30 kV (contact and air gap discharge) and also meets the maximum level specified in the IEC 61000-4-2 international standard (Level 4). For surges, the device can clamp 8- to 20-µs surges with peak pulse currents up to 30 A in accordance with the IEC 61000-4-5 standard.
This device also features a 4-pF (typical) IO capacitance enabling the device to protect high-speed data lines. The low dynamic resistance and low clamping voltage provides system-level protection against transient events.
Combining the robust clamping performance and low capacitance of this device, TSD05C is an excellent TVS diode to protect both data lines and power lines in many different applications.
The TSD05C is offered in the industry standard, leaded SOD-323 package providing easy soldering.