TIDUF46
October 2023
1
Description
Resources
Features
Applications
6
1
System Description
2
System Overview
2.1
Block Diagram
2.2
Design Considerations
2.2.1
Multiplexer Network and Switch Strategy
2.2.2
Cell Balancing
2.2.3
Stacked AFE Communication
2.2.4
Isolated UART Interface to MCU
2.3
Highlighted Products
2.3.1
BQ79616
2.3.2
TMUX1308
2.3.3
TMUX1574
2.3.4
TMUX1102
2.3.5
TPS22810
2.3.6
ISO7742
2.3.7
TSD05C
2.3.8
ESD441
2.3.9
ESD2CAN24-Q1
3
Hardware, Software, Testing Requirements, and Test Results
3.1
Hardware Requirements
3.2
Test Setup
3.3
Test Results
3.3.1
Cell Voltage Accuracy
3.3.2
Temperature Sensing Accuracy
3.3.3
Cell Voltage and Temperature Sensing Timings
3.3.4
Cell Balancing and Thermal Performance
3.3.5
Current Consumption
4
Design and Documentation Support
4.1
Design Files
4.1.1
Schematics
4.1.2
BOM
4.2
Tools and Software
4.3
Documentation Support
4.4
Support Resources
4.5
Trademarks
5
About the Author
Features
±1.5-mV voltage accuracy at 25°C without calibration
Internal cell balancing up to 100 mA, with the option for higher-capacity support through an external balancing circuit
Full cell-temperature sensing with multiplexer (MUX)
Robust and programmable battery cell and pack protection
Robust daisy-chain communication with data reclocking and ring architecture
15 μA in shutdown mode
Optional isolated universal asynchronous receiver and transmitter (UART) interface for microcontroller and controller area network (CAN) communication