TIDUF46 October 2023
Use the following procedures before running this design board. The design was constructed with 32s pack configurations. The board was tested using 24s-battery simulator to simulate the total pack. The bottom 16s cell channels are connected to the bottom BQ79616 device. The negative terminal of cell17 is connected to A2_CELL0 and the positive terminal of cell24 is connected to A2_TOP.
Figure 3-14 shows the BMU test setup.