TIDUF48A November 2023 – February 2024 THS6222 , THS6232
MSPM0G350x microcontrollers are part of TI's highly-integrated, ultra-low-power 32-bit MSPM0 MCU family based on the enhanced Arm Cotrex-M0+ core platform operating at up to 80-MHZ frequency. These cost-optimized MCUs offer high-performance analog peripheral integration, support extended temperature ranges from –40°C to 125°C, and operate with supply voltages ranging from 1.62 V to 3.6 V.
The MSPM0G devices provide up to 128KB embedded flash program memory with up to 32KB SRAM. These MCUs incorporate a high-speed on-chip oscillator with an accuracy up to ±1.2%, eliminating the need for an external crystal. Additional features include a 3-channel DMA, 16- and 32-bit CRC accelerator, and a variety of high-performance analog peripherals such as one 12-bit, 1.68-MSPS analog-to-digital converter (ADC) with configurable internal voltage reference, one high-speed comparator with built-in reference digital-to-analog converter (DAC), two zero-drift zero-crossover operational amplifiers with programmable gain, one general-purpose amplifier, and an on-chip temperature sensor. These devices also offer intelligent digital peripherals such as four 16-bit general purpose timers, one windowed watchdog timer, and a variety of communication peripherals including two UARTs, one SPI, and two I 2Cs. These communication peripherals offer protocol support for LIN, IrDA, DALI, Manchester, Smart Card, SMBus, and PMBus.
The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration allowing for customers find the MCU that meets the needs of their projects. The architecture combined with extensive low-power modes are optimized to achieve extended battery life
MSPM0Gx MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad™ Development Kit available for purchase and design files for a Target-Socket Board. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.