TIDUF48A November 2023 – February 2024 THS6222 , THS6232
In this project, the LP-MSPM0G3507 LaunchPad Development Kit was used to drive the TIDA-010935, the pin disposition was designed to superimpose the TIDA to the LaunchPad. Alternatively, jumpers can be used to connect TIDA pins to the GPIOs of a generic microcontroller using the information in Table 2-5.
The board is then connected to a power supply between 13.5 V and 50 V. Best design practice includes keeping the two boards isolated using different supplies. The 2 TIDA designs are connected to each other through jumpers J2 and J3 with two resistors that have the same value.
The connection between the two TIDA designs was made with two 15-Ω resistors, but also 20-Ω and 100-Ω were tried.