TIDUF48A November 2023 – February 2024 THS6222 , THS6232
The TMUX1204 is a modern complementary metal-oxide semiconductor analog multiplexer. The device comes in a 4:1 single ended (1-channel) configuration with a single supply from 1.08 V to 5.5 V. A low supply current of 10 nA makes this device an excellent choice for solar applications. All logic inputs have 1.8-V logic compatible thresholds, providing both TTL and CMOS logic compatibility when operating in the valid supply voltage range. Fail-safe logic circuity allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.