TIDUF48A
November 2023 – February 2024
THS6222
,
THS6232
1
Description
Resources
Features
Applications
6
1
System Description
1.1
Key System Specifications
2
System Overview
2.1
Block Diagram
2.2
Highlighted Products
2.2.1
THVD8000DDF
2.2.2
THS6222RGTT
2.2.3
MSPM0G350x
2.2.4
TPS26624DRCR
2.2.5
LM5164QDDARQ1
2.2.6
TPS560430X3FDBVR
2.2.7
TMUX1204DGSR
2.3
Design Considerations
2.3.1
Modulator and Carrier Frequency Selection
2.3.2
Power Consumption and Gain of the THS6222 Line Driver
2.3.3
Front End and Discrete Filter
2.3.4
THVD8000 Schematic
2.3.5
Board Pinout
3
Hardware, Software, Testing Requirements and Test Results
3.1
Test Setup
3.1.1
Powering the TIDA-010935
3.2
Test Results
4
Design and Documentation Support
4.1
Design Files
4.1.1
Schematics
4.1.2
BOM
4.2
Documentation Support
4.3
Support Resources
4.4
Trademarks
5
About the Author
6
Revision History
Features
4 selectable modulating frequencies: 125 kHz, 500 kHz, 2 MHz, 5 MHz
Built-in current limit protection, and reverse polarity protection using TI eFuse
Space reduction using the same communication line for both receiving and transmitting
BoosterPack™
Plug-in Module compatible with multiple microcontroller families like MSPM0 and the
C2000™