TIDUF48A November 2023 – February 2024 THS6222 , THS6232
The TPS650430X3 is a fixed 3.3-V, 1.1-MHz switching synchronous step-down converter with a 600-mA maximum load current. Features built-in are cycle-by-cycle current limit, hiccup mode short-circuit protection and built-in thermal shutdown in case of excessive power dissipation. The device also comes in a small package (2.90 mm × 1.6 mm).