TIDUF48A November 2023 – February 2024 THS6222 , THS6232
Table 2-5 provides descriptions of the pins.
PIN NUMBER | PIN NAME | DESCRIPTION |
---|---|---|
1 | 3.3V | 3.3-V power supply |
3 | RX | Receiver pin |
4 | TX | Transmitter pin |
5 | SHDN | Shutdown pin, set high to enable the communication |
8 | MODE | Mode pin, set high for enabling transmitting phase, low for receiving phase |
11 | FLT | FLT pin, if set high the device is off, if low the device can work |
20 | GND | Ground connection |
22 | GND | Ground connection |
31 | FILTER_B1 | TMUX pin for filter selection |
32 | FILTER_B0 | TMUX pin for filter selection |
33 | FSET_B1 | Modulation frequency selection pin |
34 | FSET_B0 | Modulation frequency selection pin |
35 | FILTER_EN | Enable pin for activating TMUX and demodulation |
39 | BIAS_1 | Current consumption selection pin |
40 | BIAS_2 | Current consumption selection pin |