TIDUF48A November 2023 – February 2024 THS6222 , THS6232
The TIDA-010935 reference design is a low-cost, flexible PLC module compatible with an MSPM0 microcontroller, designed for solar applications. The design can be powered directly from the solar panel or from an auxiliary power supply by means of screw terminals. The TIDA-010935 comes with built-in current limit protection, and reverse polarity protection. Multiple carrier frequencies can be selected in this design ranging from 125 kHz up to 5 MHz. Engineers can utilize this feature when trying to avoid the switching frequency from the string inverter which can interfere with the carrier frequency from the THVD8000. In addition, the BIAS setting of the THS6222 line driver can be adjusted to improve overall power efficiency.