TIDUF48A November 2023 – February 2024 THS6222 , THS6232
Figure 2-1 shows a basic overview of the signal front end. The signal being generated from the MCU can be sent over UART into a modulator. From there a line driver is necessary to drive a strong enough signal onto the power line. A discrete filter can filter the necessary band out of the incoming spectrum, which gives the THVD8000 the necessary signal to demodulate.