TIDUF48B November 2023 – November 2024 THS6222 , THS6232
The TPS26624 is a high-voltage eFuse with a wide input range of 4.5 V to 60 V. The device comes with multiple built-in features such as OCP (Overcurrent protection), OVP (Overvoltage protection), Input Reverse Polarity protection, and Output reverse polarity protection. The integrated field-effect transistors (FET) provide a smaller footprint, and with a back-to-back FET topology, holdup time requirements can be met. In this design, this feature can protect the board in case of a rapid shutdown command, or other rapid shutdown scenario. The built-in current limit is adjustable by means of a resistor from 25 mA to 880 mA. In this implementation, a current limit of 500 mA was set.