TIDUF49 February 2024
The LM5157x-Q1 device is a wide input range, nonsynchronous boost converter with integrated 50V, 6.5A (LM5157-Q1) or 50V, 4.33A (LM51571-Q1) power switch. The device can be used in boost, SEPIC, and flyback topologies. The device can start up from a single-cell battery with a minimum of 2.9V. The device can operate with the input supply voltage as low as 1.5V if the BIAS pin is greater than 2.9V.
The LM5158x-Q1 device is a wide input range, nonsynchronous boost converter with an integrated 85V, 3.26A (LM5158-Q1) or 85V, 1.63A (LM51581-Q1) power switch. The device can be used in boost, SEPIC, and flyback topologies. The device can start up from a single-cell battery with a minimum of 3.2V and can operate with the input supply voltage as low as 1.5V if the BIAS pin is greater than 3.2V. The BIAS pin operates up to 60V (65V absolute maximum) for automotive load dump. The switching frequency is dynamically programmable from 100kHz to 2.2MHz with an external resistor. Switching at 2.2MHz minimizes AM band interference and allows for a small design size and fast transient response. The device provides a selectable Dual Random Spread Spectrum to help reduce the EMI over a wide frequency range.