TIDUF49 February 2024
This board supports a broad range of TI's automotive SPE PHYs. The board comes with the DP83TG720S-Q1 populated. This allows for evaluating PoDL for 1000Base-T1. When evaluating 100Base-T1, the PHY can be replaced with the DP83TC812S-Q1.
When replacing the DP83TG720S-Q1 with the DP83TC812S-Q1, remove R72 and R74 and refer to Section 3.1.3. Additionally, see the design requirements and Power Supply Recommendations of the DP83TC812S-Q1 data sheet.
The boards supports both SGMII and RGMII on J2 and only SGMII on J3 to interface to various boards. The board comes with SGMII connected to J2 and J3. If RGMII is required, remove R39, R40, R45, R46 and populate R49, R50, R57, R58.