TIDUF49 February   2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 System Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 DP83RG720S-Q1 (Automotive SPE PHY)
      2. 2.3.2 TPS1HTC30-Q1 (HSS)
      3. 2.3.3 LM5157x-Q1 and LM5158x-Q1 (PSE PoDL Boost Converter)
      4. 2.3.4 LMR38020-Q1 (PD PoDL Buck Converter)
      5. 2.3.5 TPS629210-Q1 (PD 5.0V Rail Buck Converter)
      6. 2.3.6 TPS746-Q1 (PD PHY 3.3V Rail LDO)
      7. 2.3.7 TPS745-Q1 (PSE and PD PHY 1.0V Rail LDO)
  9. 3System Design Theory
    1. 3.1 System Design Consideration for TIDA-020060 (PSE)
      1. 3.1.1 Ethernet PHY
      2. 3.1.2 PHY Power Supply
      3. 3.1.3 PSE Specific PoDL Power Supply
    2. 3.2 System Design Consideration for TIDA-020061 (PD)
    3. 3.3 General Design Consideration for PoDL Coupling Decoupling Network
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
    2. 4.2 Software Requirements
    3. 4.3 Test Setup
    4. 4.4 Test Results
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
      3. 5.1.3 PCB Layout Recommendations
    2. 5.2 Tools and Software
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
  12. 6About the Author

PSE Specific PoDL Power Supply

This design includes a boost converter capable of investigating PoDL functionalities in a broad range of use cases. This includes the need for a boost converter family which is able to boost the 12V input voltage up to 48V.

For a final implementation, consider if a boost converter is required or not. Using a boost converter which is optimized for the final application is recommended. When using PoDL to supply low-power applications like a camera or RADAR module, consider using an already available 12V stabilized rail available on the domain, zone controller. In this case, no boost converter is required. This recommendation is based on the fact that the expected power required of the PD is less than 10W. In case more power is needed at the PD, consider using one of the boost converters listed in Table 3-2.

Table 3-1 Recommended PSE PoDL Boost Converter
DEVICEMAXIMUM OUTPUT VOLTAGEMAXIMUM OUTPUT CURRENT
TPS55340-Q138V5A
LM5157-Q150V6A
LM51571-Q150V4A