TIDUF49 February 2024
The DP83TG720S-Q1 is capable of operating with a wide range of IO supply voltages (3.3V, 2.5V, or 1.8V). This board features an IO supply voltage of 3.3V to interface with various baseboards capable of 3.3V IO voltage. The DP83TG720S-Q1 also requires a 1.0V rail. No power supply sequencing is required. Check and follow the DP83TC811, DP83TG720 Rollover Document for the latest power supply device recommendation.