TIDUF51 November 2023
This system design contains four different sensors on the base board.
These sensors are controlled by the CC1352R on the base board. The sensor data is used to optimize the IWRL6432 device configuration, or wake the device up from a low-power mode for longer battery lifetime.
The sensor data can also be sent over the air to a PC or cell phone by BLE or sub-1 GHz and displayed in the GUI.