TIDUF51 November 2023
This system design contains two modules: a radar module and the wireless radio communication module. These two modules are designated as the IWRL6432FSPEVM for the radar module, and Base Board for the wireless communication module.
The IWRL6432FSPEVM is powered from a 3.3-V supply from the base board. The IRWL6432FSPEVM communicates with the wireless radio microcontroller CC1352R over serial-peripheral interface (SPI) and universal asynchronous receiver, transmitter (UART). The IRWL6432FSPEVM utilizes UART as an mmWave firmware programmable interface.
The base board also contains an optical sensor, temperature sensor, Hall-effect sensor, and a passive infrared (PIR) sensor for environmental circumstance and noise optimization.