This reference design includes:
- Motion and presence detection example from mmWave SDK, which was flashed to IWRL6432 with a fixed UART baud rate of 1250000. The mmWave SDK is available from MMWAVE-SDK. Change the flash setting in
syscfg
of the example to support W25Q16JVUXIQ on IWRL6432FSPEVM. - Simple serial socket server example from SimpleLink SDK, which is flashed to CC1352R on the base board with fixed UART baud rate 1250000. This special SimpleLink SDK is available from simplelink_cc13x2_26x2_sdk-4.10.00.00.
- Simple serial socket client example from SimpleLink SDK, which is flashed to CC1352R on the LAUNCHXLCC1352R1 wireless MCU LaunchPad™ with a fixed UART baud rate 1250000. The SimpleLink SDK available from simplelink_cc13x2_26x2_sdk-4.10.00.00.
- GUI with IWR6432 configuration file: the software visually shows the radar data.
Use the UniFlash software or Code Composer Studio™ software to flash the binary file of these examples to the relate device.