TIDUF51 November 2023
The SimpleLink™ MCU CC1352R device is a multiprotocol and multiband Sub-1 GHz and 2.4-GHz wireless MCU supporting Thread, Zigbee, Bluetooth 5.2 Low Energy, IEEE 802.15.4g, IPv6-enabled smart objects (6LoWPAN), MIOTY, Wi-SUN®, proprietary systems, including the TI 15.4-Stack (Sub-1 GHz and 2.4 GHz), and concurrent multiprotocol through a Dynamic Multiprotocol Manager (DMM) driver. The device is optimized for low-power wireless communication and advanced sensing in building security systems, HVAC, smart meters, medical, wired networking, portable electronics, home theater and entertainment, and connected peripherals markets. The highlighted features of this device include:
The CC1352R device is part of the SimpleLink MCU platform, which consists of Wi-Fi®, Bluetooth Low Energy, Thread, Zigbee, Sub-1 GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single-core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink platform enables the addition of any combination of the devices in the portfolio into your design, allowing 100 percent code reuse when your design requirements change. For more information, see SimpleLink™ MCU platform.